Schneider-Electric
 
LXM62DD45E21000 picture- scope
LXM62DD45E21000
Lexium 62 Single Drive 45A Emb. Safety - accessory kit included
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Device short name LXM 62
Product or component type Single drive
Complementary
Product compatibility Servo motor SH3 (140 mm, 4 motor stacks)optimized in terms of torque and speed
Servo motor SH3 (205 mm, 1 motor stacks)optimized in terms of torque and speed
Servo motor MH3 (140 mm, 2 motor stacks)optimized in terms of torque and speed
Servo motor MH3 (140 mm, 3 motor stacks)optimized in terms of torque and speed
Servo motor MH3 (190 mm, 1 motor stacks)optimized in terms of torque and speed
Servo motor SHS
Servo motor SH3 (140 mm, 2 motor stacks)optimized in terms of torque and speed
Servo motor SH3 (140 mm, 3 motor stacks)optimized in terms of torque and speed
Servo motor MH3 (100 mm, 3 motor stacks)optimized in terms of torque and speed
Servo motor MH3 (140 mm, 1 motor stacks)optimized in terms of torque and speed
Network number of phases Three phase
[Us] rated supply voltage (through power supply module) 400 V (- 10...10 %) for three phase
230 V (- 10...10 %) for three phase
230 V (- 10...10 %) for single phase
Supply frequency 50/60 Hz - 5...5 %
Continuous output current 20 A at 4 kHz
Output current 3s peak 45 A at 4 kHz
Continuous power 9.6 kW
Nominal power 9.6 kW
Switching frequency 8 kHz
Overvoltage category III
Electrical connection Terminal, clamping capacity: 0.2...15 mm², AWG 24...AWG 16 (CN4)
Terminal, clamping capacity: 0.5...16 mm², AWG 20...AWG 6 (CN5)
Terminal, clamping capacity: 0.75...16 mm², AWG 18...AWG 6 (CN6)
Terminal, clamping capacity: 0.2...6 mm², AWG 24...AWG 10 (CN7)
Tightening torque CN1: 2.5 N.m
Number of inputs 2 digital
2 touch probe
Discrete input voltage 24 V DC for - 20...25 %
Number of outputs 2 digital
Discrete output voltage 24 V DC
Safety function STO (safe torque off)
SS1 (safe stop 1)
SS2 (safe stop 2)
SOS (safe operating stop)
SMS (safe maximum speed)
SLS (safe limited speed)
SDI (safe direction indication)
Communication interface SERCOS III, integrated
Depth 270 mm
Height 310 mm
Width 44.5 mm
Net weight 3 kg
Environment
Standards UL 508C
ISO 13849-2
CSA C22.2 No 14
IEC 62061
IEC 61800-3
IEC 61508
IEC 61800-5-1
IEC 62061
IEC 61800-5-2
ISO 13849-1
Product certifications TÜV
CE
UL
CSA
EAC
IP degree of protection IP20 conforming to IEC 60529
Vibration resistance 10 m/s² conforming to IEC 60721-3-3
Shock resistance 100 m/s² conforming to IEC 60721-3-3
Pollution degree 2 conforming to IEC 61800-5-2
Environmental characteristic 3K3 conforming to IEC 60721-3-3
Relative humidity 5…85 %
Ambient air temperature for operation 5…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 32.5 cm
Package 1 Length 42.5 cm
Package 1 Weight 3.91 kg
Unit Type of Package 2 S06
Number of Units in Package 2 10
Package 2 Height 75.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 52.1 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 60beca05-ce1c-43ef-b5f4-b7c0f3eb7d27
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No