Schneider-Electric
 
LXM62LT00A01000 picture- scope
LXM62LT00A01000
DC link terminal, Lexium 62
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Accessory kit
Accessory / separate part category Wiring accessory
Accessory / separate part destination Terminal
Range compatibility Lexium 62
Complementary
Electrical connection Wires
Net weight 0.5 kg
Environment
Product certifications CSA
CE
UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.700 cm
Package 1 Width 26.000 cm
Package 1 Length 28.000 cm
Package 1 Weight 1.031 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.009 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No