Schneider-Electric
 
LXM62PD84A11000 picture- scope
LXM62PD84A11000
Lexium LXM 62 power supply drive - 42/84 A
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Power supply
Component name LXM62
Complementary
Supply circuit type AC
[Us] rated supply voltage 400 V three phase (tolerance: - 10...10 %)
230 V three phase (tolerance: - 10...10 %)
230 V single phase (tolerance: - 10...10 %)
Supply frequency 50/60 Hz +/- 5 %
[Uc] control circuit voltage 24 V DC (tolerance: - 20...25 %)
Power supply output current 84 A
Bus voltage 270…700 V
Maximum DC bus voltage 860 V
Maximum cable capacity 1.36 mF
[In] rated current 21 A single phase AC
42 A three phase AC
Peak current 42 A single phase AC for 1 s
84 A three phase AC for 1 s
Nominal power 22.1 kW at 400 V three phase AC
26.6 kW at 480 V three phase AC
Maximum power 44.2 kW at 400 V three phase AC
53.2 kW at 480 V three phase AC
Holding time 15 min
Braking resistance 15 Ohm
Permanent braking power 400 W
Maximum braking power 46 kW
Output type 2 relays for volt-free contacts
Physical interface SERCOS III
Marking CE
Safety level Can reach SIL 2 conforming to EN 61508
Can reach PL d/category 3 conforming to EN/ISO 13849-1
Overvoltage category III conforming to EN 61800-5-1
Depth 270 mm
Width 89.5 mm
Height 310 mm
Net weight 6.3 kg
Environment
Standards UL 508C
EN/IEC 61800-5-1
EN/IEC 61800-3
Product certifications CSA
UL
IP degree of protection IP20 conforming to EN/IEC 60721-3-3 (with plugged-in connectors)
Vibration resistance 10 m/s² conforming to EN/IEC 60721-3-3
Shock resistance 100 m/s² in operation conforming to EN/IEC 60721-3-3
300 m/s² during transport conforming to EN/IEC 60721-3-3
Pollution degree 2 conforming to EN/IEC 60721-3-3
Environmental characteristic 3K3 conforming to IEC 60721-3-3 5…85 %
Ambient air temperature for operation 40…55 °C (with current derating of 2 % per °C)
5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 34.000 cm
Package 1 Length 45.500 cm
Package 1 Weight 7.312 kg
Unit Type of Package 2 S06
Number of Units in Package 2 6
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 52.420 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4384
Contractual warranty
Warranty 18 months