Schneider-Electric
 
LXMMC12CA51S100 picture- scope
LXMMC12CA51S100
carrier, Lexium MC12, 1 piece
Schneider Electric
Characteristics
Main
Range of product Lexium MC12 multi carrier
Accessory / separate part category Spare parts
Product or component type Carrier
Complementary
Length 92 mm
Width 50 mm
Depth 145 mm
Quantity per set 1 piece
Net weight 0.8 kg
Accessory / separate part designation Carrier
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.600 cm
Package 1 Width 16.800 cm
Package 1 Length 16.800 cm
Package 1 Weight 900.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5