Schneider-Electric
 
LXMMC12MA02S100 picture- scope
LXMMC12MA02S100
Longstator motor, Lexium MC12 multi carrier, arc 45 degree, 200mm, IP65
Schneider Electric
Characteristics
Main
Range of product Lexium MC12 multi carrier
Product or component type Longstator motor
Complementary
Installation direction 45°
Peak force 120 N
Accuracy 0.05 repetitive
0.35 absolute
Maximum number of carrier per controller 130
Maximum length of track per controller 40 m
Maximum actuation speed 4 m/s
Maximum attraction force 380 N
Maximum acceleration 120 m/s²
Minimum distance between carriers 0 m
Maximum number of carrier per segment 4
IP degree of protection IP65
Radius of curvature 256 mm
Length 200.4 mm
Depth 136 mm
Net weight 4.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 19.500 cm
Package 1 Length 22.000 cm
Package 1 Weight 5.244 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 20721