Schneider-Electric
 
LXMMCACMD02S100 picture- scope
LXMMCACMD02S100
connection module, Lexium MC12, 20A, continuous power
Schneider Electric
Characteristics
Main
Range of product Lexium MC12 multi carrier
Accessory / separate part designation Connection module
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Longstator motor
Complementary
Length 121 mm
Width 63 mm
Depth 162 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 17.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 928.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 398