Schneider-Electric
 
LXMMCACT0A1S100 picture- scope
LXMMCACT0A1S100
carrier handling tool, Lexium MC12
Schneider Electric
Characteristics
Main
Range of product Lexium MC12 multi carrier
Accessory / separate part category Mechanical accessories
Product or component type Tool
Complementary
Accessory / separate part designation Carrier
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.900 cm
Package 1 Width 16.100 cm
Package 1 Length 20.700 cm
Package 1 Weight 528.000 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
Take-back No