Schneider-Electric
 
LXMMCAPC060S100 picture- scope
LXMMCAPC060S100
cable, Lexium MC12, connection module, power connection, 6.0m
Schneider Electric
Characteristics
Main
Range of product Lexium MC12 multi carrier
Accessory / separate part category Connection accessories
Product or component type Cable
Accessory / separate part type Cable
Complementary
Connector type M23
Cable length 6 m
Accessory / separate part designation Power cable
Net weight 1.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 35 cm
Package 1 Length 35 cm
Package 1 Weight 1.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No