Schneider-Electric
 
LXMMCARS0AXS100 picture- scope
LXMMCARS0AXS100
carrier roller replacement set, Lexium MC12, 10 x 4 rollers and 10 x 2 lubrication pads.
Schneider Electric
Characteristics
Main
Range of product Lexium MC12 multi carrier
Complementary
Quantity per set Set of 10
Accessory / separate part designation Carrier
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16 cm
Package 1 Width 12 cm
Package 1 Length 6 cm
Package 1 Weight 2 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
Take-back No