Schneider-Electric
 
LXMMCBCA001S100 picture- scope
LXMMCBCA001S100
communication interconnect, Lexium MC12, 1 piece
Schneider Electric
Characteristics
Main
Range of product Lexium MC12 multi carrier
Accessory / separate part designation Communication interconnect
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Longstator motor
Complementary
Integrated connection type Interconnect
Length 78 mm
Width 57 mm
Depth 23 mm
Quantity per set 1 piece
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 6.2 cm
Package 1 Length 8.8 cm
Package 1 Weight 250 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2