Schneider-Electric
 
LXMMCBDAS01S100 picture- scope
LXMMCBDAS01S100
connector open track, Lexium MC12, sercos
Schneider Electric
Characteristics
Main
Range of product Lexium MC12 multi carrier
Accessory / separate part designation Connector
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Longstator motor
Complementary
Integrated connection type SERCOS
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 12 cm
Package 1 Length 16 cm
Package 1 Weight 300 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3