Schneider-Electric
 
LXMMCRABA68S100 picture- scope
LXMMCRABA68S100
guide rail set, Lexium MC12, arc, 180°, 1 unity of length
Schneider Electric
Characteristics
Main
Range of product Lexium MC12 multi carrier
Accessory / separate part category Spare parts
Product or component type Guide rail
Complementary
Installation direction 180°
Length 100.1 mm
Width 260.7 mm
Depth 200.3 mm
Net weight 4.6 kg
Accessory / separate part designation Guide rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 59 cm
Package 1 Length 62 cm
Package 1 Weight 5.1 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 24