Schneider-Electric
 
LXMRL12S0000 picture- scope
LXMRL12S0000
collaborative robot, Lexium Cobot, maximum payload 12kg
Schneider Electric
Characteristics
Main
Range of product Lexium Cobot
Product or component type Collaborative robot
Maximum payload 12 kg
Operating radius 1327 mm
Positioning accuracy +/- 0.02 mm
Degree of freedom 6
Programming Graphical drag & drop
Teach-in device Ipad ios app
Android app
Complementary
Maximum speed 120°/s joint 1 +/- 360°
120°/s joint 2 -85, +265°
120°/s joint 3 +/- 175°
180°/s joint 4 -85, +265°
180°/s joint 5 +/- 360°
180°/s joint 6 +/- 360°
Rated voltage 24 V
Digital input number 2
Digital output number 2
Analogue input number 1
Power consumption in W 500 W
Mounting position Any position
Screw type M8
Standards GB 11291.1:2011
EN/ISO 10218-1:2011
EN 60204-1:2018
EN/ISO 12100:2010
EN/ISO 13849-1:2015
EN 61000-6-2:2005
EN 61000-6-4:2007+A1:2011
ISO 13849-1:2015
ISO 13849-2:2012
ISO 14644-1
ISO 9001:2015
UL 1740
ANSI/RIA R15.06
CAN/CSA Z434
NFPA 79
CAN/CSA C22.2 No. 24
REACH
RoHS
Marking CE
KC
TÜV
Material Aluminium
Base diameter 188 mm
Cable length 6 m
Net weight 41 kg
Environmental
IP degree of protection IP54
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.500 cm
Package 1 Width 58.500 cm
Package 1 Length 91.000 cm
Package 1 Weight 48.200 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No