|
|
|
LZ2H2X43BD
Reversing ultra compact starter, TeSys Hybrid, 3P, 500VAC, 0.75kW at 400V, 24VDC, Spring terminal
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys Hybrid
|
Device short name
|
LZ2H
|
Product or component type
|
Reversing ultra-compact starter
|
Motor starter type
|
Direct on line
|
Poles description
|
3P
|
[Ue] rated operational voltage
|
500 V AC
|
[Ie] rated operational current
|
2.4 A at 500 V AC-51
2.4 A at 500 V AC-53A
2.4 A at 500 V AC-51 mounting side by side
2.4 A at 500 V AC-53A mounting side by side
|
Thermal protection adjustment range
|
0.18…2.4 A
|
Motor power kW
|
0.37 kW at 220 V AC 0.65
0.37 kW at 230 V AC 0.65
0.75 kW at 380 V AC 0.65
0.75 kW at 400 V AC 0.65
0.75 kW at 415 V AC 0.65
0.75 kW at 440 V AC 0.65
1.1 kW at 500 V AC 0.65
|
Motor power hp
|
0.5 hp at 200 V AC
0.5 hp at 230 V AC
1 hp at 460 V AC
|
[Uc] control circuit voltage
|
24 V DC
|
Thermal overload class
|
Class 10A conforming to IEC 60947-4-2
|
Complementary
Auxiliary contact composition
|
1 C/O fault signalling
|
Control circuit voltage limits
|
19.2...30 V DC
|
Current consumption
|
<= 40 mA at 24 V DC
|
Reset
|
Manual
Automatic reset
Electrical reset
|
Electrical durability
|
30 Mcycles
|
Maximum operating rate
|
120 cyc/mn AC-51 50 % ON
6 cyc/mn AC-53A 50 % ON
|
Mounting mode
|
By clips
|
Mounting support
|
DIN rail
|
Connections - terminals
|
Spring clamp terminals 1 cable(s) 0.2…2.5 mm² - rigid
Spring clamp terminals 1 cable(s) 0.25…2.5 mm² - flexible - with cable end
Spring clamp terminals 1 cable(s) 0.2…2.5 mm² - flexible - without cable end
|
Certifications
|
CE
CULus
|
Standards
|
IEC 60947-4-2
UL 60947-4-1
|
[Ui] rated insulation voltage
|
500 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
Pollution degree
|
2
|
Width
|
22.5 mm
|
Height
|
99 mm
|
Depth
|
114.5 mm
|
Net weight
|
212 g
|
Environment
IP degree of protection
|
IP20
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…70 °C without derating
|
Ambient air temperature for storage
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.6 cm
|
Package 1 Width
|
11.7 cm
|
Package 1 Length
|
12.0 cm
|
Package 1 Weight
|
250.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.701 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
Take-back
|
No
|
|
|