Schneider-Electric
 
LZ7H2X43BD picture- scope
LZ7H2X43BD
Ultra compact starter, TeSys Hybrid, Safe Torque Off, 3P, 500VAC, 0.75kW at 400V, 24VDC, Spring termina
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys Hybrid
Device short name LZ7H
Product or component type Ultra-compact starter
Motor starter type Direct on line
Poles description 3P
[Ue] rated operational voltage 500 V AC
[Ie] rated operational current 2.4 A at 500 V AC-51
2.4 A at 500 V AC-53A
2.4 A at 500 V AC-51 mounting side by side
2.4 A at 500 V AC-53A mounting side by side
Thermal protection adjustment range 0.18…2.4 A
Motor power kW 0.37 kW at 220 V AC 0.65
0.37 kW at 230 V AC 0.65
0.75 kW at 380 V AC 0.65
0.75 kW at 400 V AC 0.65
0.75 kW at 415 V AC 0.65
0.75 kW at 440 V AC 0.65
1.1 kW at 500 V AC 0.65
Motor power hp 0.5 hp at 200 V AC
0.5 hp at 230 V AC
1 hp at 460 V AC
[Uc] control circuit voltage 24 V DC
Safety level SIL 3 conforming to IEC 61508-1 stop function
PL = e conforming to ISO 13849-1 stop function
SIL 2 conforming to IEC 61508-1 motor protection
Safety reliability data MTTFd = 517 years stop function
SFF = 99 % stop function
SFF = 99 % motor protection
MTTFd = 447 years motor protection
PFHd = 2.40E-9 1/h stop function
Thermal overload class Class 10A conforming to IEC 60947-4-2
Complementary
Auxiliary contact composition 1 C/O fault signalling
Control circuit voltage limits 19.2...30 V DC
Current consumption <= 40 mA at 24 V DC
Reset Manual
Electrical reset
Electrical durability 30 Mcycles
Maximum operating rate 120 cyc/mn AC-51 50 % ON
6 cyc/mn AC-53A 50 % ON
Mounting mode By clips
Mounting support DIN rail
Connections - terminals Spring clamp terminals 1 cable(s) 0.2…2.5 mm² - rigid
Spring clamp terminals 1 cable(s) 0.25…2.5 mm² - flexible - with cable end
Spring clamp terminals 1 cable(s) 0.2…2.5 mm² - flexible - without cable end
Certifications CE
ATEX as associated device for motor protection in zones 1 and 21
CULus
Standards UL 60947-4-1
IEC 60947-4-2
[Ui] rated insulation voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
Pollution degree 2
Width 22.5 mm
Height 99 mm
Depth 114.5 mm
Net weight 212 g
Environment
IP degree of protection IP20
Protective treatment TC
Ambient air temperature for operation -25…70 °C without derating
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 11.700 cm
Package 1 Length 12.000 cm
Package 1 Weight 240.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.590 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No