Schneider-Electric
 
M9A26476 picture- scope
M9A26476
Multi9 - shunt trip release - MX - 110/415 V AC - 110/130 V DC
Schneider Electric
Characteristics
Main
Range of product Multi9
Product or component type Shunt trip release
Device short name MX
[Uc] control circuit voltage 110...415 V AC 50/60 Hz
110...130 V DC
9 mm pitches 2
Complementary
Range compatibility Multi9 C60BP
Multi9 C60BPR
Multi9 C60SP
Multi9 GFP
Multi9 C60H-DC
Local signalling Action indicator
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Top: YES
Height 82.5 mm
Width 18 mm
Depth 68 mm
Net weight 0.06 kg
Connections - terminals Clamp terminal (bottom) - 1 cable(s) 2.5 mm² (AWG 14) - rigid
Clamp terminal (bottom) - 2 cable(s) 1.5 mm² (AWG 16) - rigid
Wire stripping length 9 mm for bottom connection
Tightening torque 1 N.m bottom
Environment
Standards EN/IEC 60947-1
Product certifications UR
PCT
UL
Pollution degree 3
Tropicalisation 2 conforming to EN/IEC 60947-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 8 cm
Package 1 Length 9.3 cm
Package 1 Weight 70 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 8.5 cm
Package 2 Width 10 cm
Package 2 Length 26.5 cm
Package 2 Weight 603 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.914 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No