Schneider-Electric
 
M9A26907 picture- scope
M9A26907
Auxiliary contact, Multi9 M9A, SD, 1 C/O, 100mA to 6A, 24VAC to 415VAC, 24VDC to 130VDC, bottom connection
Schneider Electric
Characteristics
Main
Range of product Multi9
Product or component type Fault contact
Device short name SD
Signal contacts composition 1 C/O
[In] rated current 0.1…6 A at 24...240 V, AC 50/60 Hz
0.1…6 A at 24...250 V, AC 50/60 Hz
0.1…6 A at 24 V, DC
0.1…2 A at 48 V, DC
0.1…1.5 A at 60 V, DC
0.1…1 A at 110 V, DC
0.1…1 A at 130 V, DC
0.1…3 A at 277 V, AC 50/60 Hz
0.1…3 A at 415 V, AC 50/60 Hz
9 mm pitches 1
Standards EN/IEC 60947-5-1
GB/T 14048.5
EN 62019-2
UL 1077
UL 489
C22.2 No. 5
C22.2 No. 235
Product certifications CE
UKCA
UL
Quality labels EAC
CCC
Complementary
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 4 kV
Local signalling Mechanical indicator
Mounting mode Clip-on
Mounting location Left side of circuit-breaker
Mounting support DIN rail
Comb busbar and distribution block compatibility Top: YES
Height 85 mm
Width 9 mm
Depth 68 mm
Net weight 30 g
Colour Grey
Connections - terminals Screw clamp terminal (bottom) 1 cable(s) 2.5 mm² - rigid
Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - rigid
Wire stripping length 9 mm
Tightening torque 1 N.m bottom
Environment
IP degree of protection IP20
Pollution degree 3
Tropicalisation 2
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 7.800 cm
Package 1 Length 9.400 cm
Package 1 Weight 38.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.500 cm
Package 2 Width 10.000 cm
Package 2 Length 26.400 cm
Package 2 Weight 519.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.152 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 28bfb466-f950-4025-8655-16cfe4e6c6f3
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1