Schneider-Electric
 
M9A27107 picture- scope
M9A27107
Multi9 - undervoltage release - MN - 120 V AC - 24 V DC
Schneider Electric
Characteristics
Main
Range of product Multi9
Product or component type Undervoltage release
Device short name MN
[Uc] control circuit voltage 120 V AC 50/60 Hz
24 V DC
Control type Standard
9 mm pitches 2
Complementary
Range compatibility Multi9 C60BP
Multi9 C60BPR
Multi9 C60SP
Multi9 GFP
Multi9 C60H-DC
Local signalling Action indicator
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Top: YES
Height 82.5 mm
Width 18 mm
Depth 68 mm
Net weight 0.066 kg
Connections - terminals Clamp terminal (bottom) - 1 cable(s) 2.5 mm² (AWG 14) - rigid
Clamp terminal (bottom) - 2 cable(s) 1.5 mm² (AWG 16) - rigid
Wire stripping length 9 mm for bottom connection
Tightening torque 1 N.m bottom
Environment
Standards EN/IEC 60947-1
Product certifications UR
PCT
UL
Pollution degree 3
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.9 cm
Package 1 Width 8 cm
Package 1 Length 9.4 cm
Package 1 Weight 76 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 8.7 cm
Package 2 Width 10 cm
Package 2 Length 26.5 cm
Package 2 Weight 685 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.652 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number Ad436f47-62c0-46d9-b273-682219b19ff1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No