Schneider-Electric
 
M9F12103 picture- scope
M9F12103
Miniature circuit breaker (MCB), Multi9 C60N, 1P, 3A, D curve, 10kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Range Multi9
Product name Multi9 C60
Product or component type Miniature circuit-breaker
Device short name C60N
Device application Distribution
Poles description 1P
Number of protected poles 1
[In] rated current 3 A at 50 °C conforming to EN/IEC 60947-2
Network type AC
DC
Network frequency 50/60 Hz
Trip unit technology Thermal-magnetic
Curve code D
Breaking capacity 15 kA Icu at <= 72 V DC conforming to EN/IEC 60947-2
10 kA Icu at 240 V AC 50/60 Hz between phase and neutral conforming to EN/IEC 60947-2
3 kA Icu at 415 V AC 50/60 Hz between phase and neutral conforming to EN/IEC 60947-2
Utilisation category Category A conforming to EN/IEC 60947-2
Standards EN/IEC 60947-2
Product certifications EAC
KC
CCC
Complementary
[Ue] rated operational voltage 240 V AC 50/60 Hz between phase and neutral
415 V AC 50/60 Hz between phase and neutral
<= 72 V DC
Magnetic tripping limit 12 x In +/- 20 % AC
17 x In +/- 20 % DC
[Ics] rated service breaking capacity 7.5 kA 75 % conforming to EN/IEC 60947-2 - 240 V AC 50/60 Hz
2.25 kA 75 % conforming to EN/IEC 60947-2 - 415 V AC 50/60 Hz
15 kA 100 % conforming to EN/IEC 60947-2 - <= 72 V DC
Limitation class 3
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
Suitability for isolation Yes conforming to EN/IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 72 mm
Net weight 0.12 kg
Colour Grey
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Provision for padlocking Padlockable
Connections - terminals Tunnel type terminal (top or bottom)1…25 mm² - rigid
Tunnel type terminal (top or bottom)1…25 mm² - flexible
Tunnel type terminal (top or bottom)1…25 mm² - flexible with ferrule
Wire stripping length 14 mm for top or bottom connection
Tightening torque 2 N.m top or bottom
Earth-leakage protection Separate block
Environment
Heat dissipation 2.2 W at 240 V - 3 A
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to EN/IEC 60947-2
Overvoltage category IV
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -30…70 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 7.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 108.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 7.8 cm
Package 2 Width 8.7 cm
Package 2 Length 22.2 cm
Package 2 Weight 1.342 kg
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 16.595 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number F9865e0a-4be0-4110-b389-989cc9363cb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 11