Schneider-Electric
 
M9F52225 picture- scope
M9F52225
Miniature circuit breaker (MCB), Multi9 C60BPR, 2P, 25A, C curve, 10kA (UL489), 10kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Range Multi9
Product name Multi9 C60
Product or component type Miniature circuit-breaker
Device short name C60BPR
Device application Distribution
Poles description 2P
Number of protected poles 2
[In] rated current 25 A at 25 °C conforming to EN/IEC 60947-2
Network type AC
DC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 6 kA Icu at 440 V AC conforming to EN/IEC 60947-2
10 kA Icu at 415 V AC conforming to EN/IEC 60947-2
20 kA Icu at 240 V AC conforming to EN/IEC 60947-2
6 kA Icu at 440 V AC conforming to GB 14048.2
10 kA Icu at 415 V AC conforming to GB 14048.2
20 kA Icu at 240 V AC conforming to GB 14048.2
14 kA AIR at 240 V AC conforming to UL 489
10 kA AIR at 125 V DC conforming to UL 489
10 kA AIR at 480Y/277 V AC conforming to UL 489
14 kA AIR at 240 V AC conforming to CSA C22.2 No 5
10 kA AIR at 480Y/277 V AC conforming to CSA C22.2 No 5
10 kA AIR at 125 V DC conforming to CSA C22.2 No 5
Standards EN/IEC 60947-2
GB 14048.2
UL 489
CSA C22.2 No 5
Product certifications IEC
CCC
CSA
UL
Complementary
[Ue] rated operational voltage 240 V AC 50/60 Hz
415 V AC 50/60 Hz
440 V AC 50/60 Hz
Magnetic tripping limit 8.5 x In +/- 20 % AC
12 x In +/- 20 % DC
[Ics] rated service breaking capacity 4.5 kA 75 % conforming to GB 14048.2 - 240 V AC
7.5 kA 75 % conforming to GB 14048.2
15 kA 75 % conforming to GB 14048.2
4.5 kA 75 % conforming to EN/IEC 60947-2 - 125 V DC
7.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC
15 kA 75 % conforming to EN/IEC 60947-2 - 415 V AC
[Ui] rated insulation voltage 500 V AC conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
Suitability for isolation Yes conforming to EN/IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 4
Height 127 mm
Width 36 mm
Depth 72 mm
Colour Grey
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Provision for padlocking Padlockable
Connections - terminals Ring terminal (top or bottom)
Tightening torque 2 N.m top or bottom
Earth-leakage protection Without
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to EN/IEC 60947-2
Overvoltage category IV
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Operating altitude 0...2000 m
Ambient air temperature for operation -30…70 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 3.600 cm
Package 1 Length 12.800 cm
Package 1 Weight 301.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 8.400 cm
Package 2 Width 13.100 cm
Package 2 Length 22.500 cm
Package 2 Weight 1.859 kg
Unit Type of Package 3 S03
Number of Units in Package 3 48
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 15.356 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 40a4e715-7fff-45ff-88bf-38212f6a80a5
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 40