Schneider-Electric
 
M9R12463 picture- scope
M9R12463
Residual current circuit breaker (RCCB), Multi9 GFP, 4P, 63A, A-SI type, 86mA
Schneider Electric
Characteristics
Main
Range Multi9
Product name Multi9 GFP
Product or component type Residual current circuit breaker (RCCB)
Device short name GFP
Device application Distribution
Poles description 4P
Neutral position Left
[In] rated current 63 A at 40 °C conforming to EN/IEC 61008-1
Network type AC
Earth-leakage sensitivity 86 mA conforming to UL 1053
100 mA conforming to EN/IEC 61008-1
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A-SI (Super Immunised)
Utilisation category AC-23A conforming to EN/IEC 61008-1
Standards EN/IEC 61008-1
UL 1053
Product certifications IEC
UL
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 415 V AC 50 Hz
480Y/277 V AC 60 Hz
Residual current tripping technology Voltage independent
Rated breaking and making capacity Idm 1500 A conforming to EN/IEC 61008-1
Rated conditional short-circuit current Inc 10 kA 100 A gG
[Ui] rated insulation voltage 440 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 61008-1
Contact position indicator Yes
Control type Toggle
Local signalling ON, OFF, fault trip
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 8
Height 81 mm
Width 72 mm
Depth 60 mm
Net weight 0.45 kg
Colour Grey
Mechanical durability 20000 cycles
Locking options description Padlocking in OFF position
Connections - terminals Tunnel type terminals (top or bottom) 1…25 mm² (AWG 18...AWG 3) - flexible
Tunnel type terminals (top or bottom) 1…35 mm² (AWG 18...AWG 2) - rigid
Tunnel type terminals (top or bottom) 1…25 mm² (AWG 18...AWG 3) - flexible with ferrule
Wire stripping length 14 mm for top or bottom connection
Tightening torque 3.5 N.m top or bottom
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3
Electromagnetic compatibility 8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61008-1
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.600 cm
Package 1 Width 7.800 cm
Package 1 Length 9.100 cm
Package 1 Weight 384.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.641 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 2c7837a4-39fc-4abc-96ed-2ef14f8f87c7
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free No
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 76