Schneider-Electric
 
M9R14240 picture- scope
M9R14240
Residual current circuit breaker (RCCB), Multi9 ID, 2P, 40A, AC type, 300mA
Schneider Electric
Characteristics
Main
Range Multi9
Product name Multi9 ID
Product or component type Residual current circuit breaker (RCCB)
Device short name ID
Device application Distribution
Poles description 2P
Neutral position Left
[In] rated current 40 A
Network type AC
Earth-leakage sensitivity 300 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type AC
Standards EN/IEC 61008-1
Product certifications CE
Complementary
Network frequency 50 Hz
[Ue] rated operational voltage 220...240 V AC 50 Hz
Residual current tripping technology Voltage independent
Rated breaking and making capacity Idm 400 A conforming to EN/IEC 61008-1
Rated conditional short-circuit current Inc 10 kA
[Ui] rated insulation voltage 440 V AC 50 Hz conforming to EN/IEC 61008-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 61008-1
Surge current 250 A
Contact position indicator Yes
Control type Toggle
Local signalling ON, OFF, fault trip
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 4
Height 81 mm
Width 36 mm
Depth 73 mm
Net weight 0.23 kg
Colour Grey
Mechanical durability 20000 cycles
Electrical durability 2000 cycles
Locking options description Padlocking device
Connections - terminals Tunnel type terminal (top or bottom) 1…35 mm² - rigid
Tunnel type terminal (top or bottom) 1…25 mm² - flexible
Tunnel type terminal (top or bottom) 3 cable(s) 16 mm² - rigid
Tunnel type terminal (top or bottom) 3 cable(s) 10 mm² - flexible
Tunnel type terminal (top or bottom) 1…25 mm² - flexible with ferrule
Wire stripping length 15 mm for top or bottom connection
Tightening torque 3.5 N.m top or bottom
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3
Electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 9.0 cm
Package 1 Length 3.8 cm
Package 1 Weight 198 g
Unit Type of Package 2 S03
Number of Units in Package 2 54
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.133 kg
Unit Type of Package 3 P12
Number of Units in Package 3 432
Package 3 Height 44.4 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 101.064 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 2c7837a4-39fc-4abc-96ed-2ef14f8f87c7
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 42