Schneider-Electric
 
M9U21101 picture- scope
M9U21101
Miniature circuit breaker (MCB), Multi9 C60H-DC, 1P, 1A, C curve, 5kA (UL 1077), 6kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Range Multi9
Product name Multi9 C60H-DC
Product or component type Miniature circuit-breaker
Device short name C60H-DC
Device application Distribution
Poles description 1P
Number of protected poles 1
[In] rated current 1 A at 25 °C conforming to EN/IEC 60947-2
Network type DC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 10 kA Icu at 220 V DC conforming to EN/IEC 60947-2
6 kA Icu at 250 V DC conforming to EN/IEC 60947-2
20 kA Icu at 110 V DC conforming to EN/IEC 60947-2
5 kA AIR at 12...250 V DC conforming to UL 1077
10 kA Icu at 220 V DC conforming to GB 14048.2
6 kA Icu at 250 V DC conforming to GB 14048.2
20 kA Icu at 110 V DC conforming to GB 14048.2
Utilisation category Category A conforming to EN/IEC 60947-2
Standards EN/IEC 60947-2
GB 14048.2
UL 1077
Product certifications IEC
CCC
UR
Complementary
[Ue] rated operational voltage 250 V DC
110 V DC
220 V DC
Magnetic tripping limit 7...10 x In DC
[Ics] rated service breaking capacity 7.5 kA 75 % conforming to EN/IEC 60947-2 - 220 V DC
4.5 kA 75 % conforming to EN/IEC 60947-2 - 250 V DC
15 kA 75 % conforming to EN/IEC 60947-2 - 110 V DC
7.5 kA 75 % conforming to GB 14048.2 - 220 V DC
4.5 kA 75 % conforming to GB 14048.2 - 250 V DC
15 kA 75 % conforming to GB 14048.2 - 110 V DC
[Ui] rated insulation voltage 500 V DC conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
Suitability for isolation Yes conforming to EN/IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 73 mm
Net weight 0.128 kg
Colour Grey
Mechanical durability 20000 cycles
Electrical durability 3000 cycles 250 V DC L/R = 2 ms
6000 cycles 250 V DC
Provision for padlocking Padlockable
Connections - terminals Tunnel type terminal (top or bottom)1…25 mm² (AWG 18...AWG 4) - rigid stranded
Tunnel type terminal (top or bottom)1…16 mm² (AWG 18...AWG 6) - flexible
Tunnel type terminal (top or bottom)1…16 mm² (AWG 18...AWG 6) - flexible with ferrule
Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - rigid stranded
Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - flexible
Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - flexible with ferrule
Tunnel type terminal (top or bottom) - 3 cable(s) 1 mm² (AWG 18) - flexible stranded
Wire stripping length 14 mm for top or bottom connection
Tightening torque 2.5 N.m top or bottom
Earth-leakage protection Without
Environment
Heat dissipation 2.3 W at 220 V - 1 A
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to EN/IEC 60947-2
Tropicalisation 2 conforming to IEC 60068-2
2 conforming to GB 14048.2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 7.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 112.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.000 cm
Package 2 Width 9.000 cm
Package 2 Length 22.500 cm
Package 2 Weight 1.387 kg
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 17.032 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 14