Schneider-Electric
 
M9V14463 picture- scope
M9V14463
Multi9 - Vigi C60 - 4P - 63A - class AC - 230/400 V - 300mA
Schneider Electric
Characteristics
Main
Range Multi9
Product or component type Add-on residual current device
Device short name Vigi C60
Range compatibility Multi9 Multi9 C60 C60N
Multi9 Multi9 C60 C60L
Multi9 Multi9 C60 C60H
Multi9 Multi9 C60 C60CTRL
Poles description 4P
[In] rated current 63 A conforming to EN/IEC 61009-1
Network type AC
Network frequency 50 Hz
[Ue] rated operational voltage 400/415 V AC 50 Hz
Earth-leakage sensitivity 300 mA conforming to EN/IEC 61009-1
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type AC
9 mm pitches 7
Standards EN/IEC 61009-1
EN/IEC 61009-2-1
Complementary
Residual current tripping technology Voltage independent
[Ui] rated insulation voltage 500 V AC 50 Hz conforming to EN/IEC 61009-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 61009-1
Local signalling Fault indication
Mounting mode Clip-on
Mounting support DIN rail
Electrical connection to mcb By screws
Height 87 mm
Width 63 mm
Depth 74 mm
Net weight 210 g
Colour Grey
Connections - terminals Tunnel type terminal (bottom) 1…35 mm² - rigid
Tunnel type terminal (bottom) 1…25 mm² - flexible
Tunnel type terminal (bottom) 1…25 mm² - flexible with ferrule
Wire stripping length 14 mm for bottom connection
Tightening torque 3.5 N.m bottom
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to IEC 61009
Electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-1
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.6 cm
Package 1 Length 14.7 cm
Package 1 Weight 255.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.35 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Bd8687b8-6ced-4514-a3c2-bd3ad8bc2d3c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 121
Contractual warranty
Warranty 18 months