Schneider-Electric
 
M9XCTC15 picture- scope
M9XCTC15
Multi9 - touth covers for M9XC comb busbar - set of 5
Schneider Electric
Characteristics
Main
Range Multi9
Product or component type Comb busbar tooth cover
Accessory / separate part category Insulation accessory
Poles description 3P
Quantity per set Set of 5
Complementary
[In] rated current 63 A
[Ui] rated insulation voltage 1000 V
Connection pitch 18 mm
Colour Yellow (RAL 1021)
Range compatibility Multi9 Multi9 C60 C60BP comb busbar
Suitable for comb busbar Cuttable
Suitable for comb busbar distrubution type 1 L + auxiliary
3 L
3 L + auxiliary
1 L
2 L
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 9.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 19.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.287 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No