Schneider-Electric
 
M9XUP106 picture- scope
M9XUP106
Multi9 - comb busbar - 1L - 18 mm pitch - 6 modules - 115A
Schneider Electric
Characteristics
Main
Range Multi9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 1L
Length in 18 mm modules 6
Standards UL 508
UL 489
EN/IEC 61439-1
Complementary
Number of ways 6 ways 1 L
Poles configuration for 1 way 1 x 1P
Connection pitch 18 mm
Connector type Tooth
Distance between way 18 mm
Insulation Insulated
Device presentation Uncuttable
[Ie] rated operational current 115 A at 40 °C
[Ue] rated operational voltage 480 V AC 50/60 Hz Ph/Ph
277 V AC 50/60 Hz Ph/N
[Ui] rated insulation voltage 1000 V AC 50/60 Hz conforming to UL 508
Mounting location Top on tunnel type terminals
9 mm pitches 12
Width 108 mm
Colour Light grey (RAL 7035)
Range compatibility Multi9 Multi9 C60BP
Environment
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3
IP degree of protection IP20 with end-pieces and tooth covers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 5.100 cm
Package 1 Length 10.000 cm
Package 1 Weight 67.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.040 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 12618b2a-bc0e-4c2d-bb7b-9185c26e01fe
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No