Schneider-Electric
 
M9Y31740 picture- scope
M9Y31740
Multi9 - Vigi N40 - 3P + N - 40 A - class A SI - 230/400 V - 30mA
Schneider Electric
Characteristics
Main
Range Multi9
Product or component type Add-on residual current device
Device short name Vigi N40
Range compatibility Multi9 Multi9 N40 N40N
Poles description 3P + N
Neutral position Left
[In] rated current 40 A conforming to EN/IEC 61009-1
Network type AC
Network frequency 50 Hz
[Ue] rated operational voltage 400/415 V AC 50 Hz
Earth-leakage sensitivity 30 mA conforming to EN/IEC 61009-1
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A-SI (Super Immunised)
9 mm pitches 4
Standards EN/IEC 61009-1
EN/IEC 61009-2-1
Complementary
Residual current tripping technology Voltage independent
[Ui] rated insulation voltage 440 V AC 50 Hz conforming to EN/IEC 61009-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 61009-1
Local signalling Fault indication
Mounting mode Clip-on
Mounting support DIN rail
Electrical connection to mcb By screws
Height 91 mm
Width 36 mm
Depth 69 mm
Net weight 210 g
Colour Grey
Connections - terminals Tunnel type terminal (bottom) 0.75…16 mm² - rigid
Tunnel type terminal (bottom) 0.33…10 mm² - flexible
Tunnel type terminal (bottom) 0.33…10 mm² - flexible with ferrule
Wire stripping length 13 mm for bottom connection
Tightening torque 2 N.m bottom
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to IEC 61009
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 10.500 cm
Package 1 Length 11.200 cm
Package 1 Weight 214.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.280 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number B078722f-7853-4e1e-a05b-29638f57b0ab
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No