Schneider-Electric
 
MCSEAAF1LFS00 picture- scope
MCSEAAF1LFS00
fiber optic adaptor, Modicon Networking, SFP module, for Ethernet switch, 100 BASE-SX, single mode
Schneider Electric
Characteristics
Main
Range of product Modicon
Accessory / separate part category Connection accessories
Accessory / separate part type Fiber optic adaptor
Accessory / separate part designation Fiber optic adaptor
Accessory / separate part destination LC connector port
Mode of transmission Single mode 9/125 µm
Complementary
Product compatibility MCSESM switch
TCSESM switch
Depth 50 mm
Port Ethernet 10/100BASE-SX
Width 20 mm
Height 18 mm
Net weight 0.041 kg
Environment
Ambient air temperature for operation 0…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 12.500 cm
Package 1 Length 17.000 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.080 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months