Schneider-Electric
 
MCSEAAF1LFT00 picture- scope
MCSEAAF1LFT00
Copper SFP module for Ethernet Switch - 10/100 BASE - TX/RJ45
Schneider Electric
Characteristics
Main
Range of product Modicon
Accessory / separate part category Connection accessories
Accessory / separate part type Adaptor
Accessory / separate part designation Adaptor RJ45 socket/PC connection cables
Accessory / separate part destination RJ45 connector
Complementary
Product compatibility MCSESM switch
TCSESM switch
Depth 70 mm
Port Ethernet 10/100BASE-TX
Width 14 mm
Height 14 mm
Net weight 0.04 kg
Environment
Ambient air temperature for operation 0…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 3.7 cm
Package 1 Length 17.5 cm
Package 1 Weight 50.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months