Schneider-Electric
 
MCSEAM0100 picture- scope
MCSEAM0100
Memory backup adapter for Modicon switch - USB Type-C connector
Schneider Electric
Characteristics
Main
Range of product Modicon
Product or component type Configuration backup key
Accessory / separate part category Separate parts
Product specific application Save and retrieve the switch configuration
Update the internal software
Complementary
Product compatibility MCSESM switch
MCSESP switch
Electrical connection 1 connector USB type C on the front of the switch
Net weight 0.050 kg
Environment
Ambient air temperature for operation -40…70 °C
Relative humidity 10…95 % non-condensing
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 3.7 cm
Package 1 Length 17.5 cm
Package 1 Weight 50.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months