Schneider-Electric
 
MCSESM083F23F1H picture- scope
MCSESM083F23F1H
Modicon Extended Managed Switch - 8 ports for copper - Harsh
Schneider Electric
Characteristics
Main
Range of product Modicon
Product or component type Ethernet TCP/IP managed switch
Product specific application For severe environments
Concept Transparent Ready
Communication port protocol Ethernet TCP/IP
SSH
HTTP
HTTPS
SNMP
RS232
SFTP
SCP
LLDP
Telnet
SNTP
Port Ethernet 10/100BASE-TX - 8 port(s) copper cable
Maximum number of switches in cascade Unlimited
Cybersecurity Port hardening
IP-based port security
MAC-based port security
Port-based access control
Role-based access control
RADIUS assignment
HTTPS
DoS prevention
VLAN-based ACL
Audit trail
SNMP logging
Pre-login banner
Complementary
Integrated connection type Shielded RJ45 copper cable
Transmission support medium Twisted shielded pairs cable CAT 5E for copper cable
Maximum cable distance between devices 100 m copper cable
Ethernet service Configuration via web server
VLAN
Multicast filtering
Data stream control
IGMP Snooping
SNMP-Traps and SYSLOG
Communication service TFTP
Quality of Service (QoS)
Port monitoring
Port mirroring
Address conflict detection
Diagnostics run time Signal contact
Self test
MAC notification
Maximum number of switches in a ring 50
Redundancy HiPER ring
RSTP
Link aggregation
Link backup
Redundant network coupling
MRP
Dual RSTP
[Us] rated supply voltage 12...24 V
Supply voltage limits 9.6…32 V DC SELV
Power consumption in W 6 W
Electrical connection Removable connector 6 ways power supply
Mounting support 35 mm symmetrical DIN rail
Marking CE
CULus
RCM
Function available Security status
Alarms (Traps)
System information
Report
Local signalling 1 dual colour LED (green/yellow) for P1 P2 power supplies
1 dual colour LED (green/red) for device status
1 dual colour LED (green/yellow) for memory key status
1 dual colour LED (green/yellow) for channel diagnostic
Alarm output 1 voltfree contact 1 A
Alarm function Power supply fault
Data link status
Switch fault
Temperature threshold
Redundancy ring fault
Incorrect configuration
External memory removed
Ethernet cabling system TF switches
Width 73 mm
Height 142.8 mm
Depth 117.6 mm
Net weight 0.50 kg
Environment
Ambient air temperature for operation -40…70 °C
Relative humidity 1…95 % non-condensing
IP degree of protection IP30
Protective treatment Conformal coating
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards UL 61010-2-201
EN/IEC 61131-2
EN/IEC 62368-1
Product certifications CE
UL
RCM
DNV
Lloyd's
BV
ATEX
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.8 cm
Package 1 Width 7.3 cm
Package 1 Length 11.1 cm
Package 1 Weight 500.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months