Schneider-Electric
 
MCSESU083F2CS0 picture- scope
MCSESU083F2CS0
network switch, Modicon Networking, standard unmanaged, 6 ports for copper with 2 ports for singlemode fiber optic
Schneider Electric
Characteristics
Main
Range of product Modicon
Product or component type Ethernet TCP/IP unmanaged switch
Concept Transparent Ready
Communication port protocol Ethernet TCP/IP
Port Ethernet 10/100BASE-TX - 6 port(s) copper cable
100BASE-FX - 2 port(s) fiber optic
Maximum number of switches in cascade Unlimited
Complementary
Integrated connection type Shielded RJ45 copper cable
Duplex SC fiber optic
Transmission support medium Twisted shielded pairs cable CAT 5E for copper cable
Single mode optical fiber for fiber optic
Maximum cable distance between devices 100 m copper cable
Optic fiber length 32.5 km 9/125 µm
Attenuation 0…16 dB (9/125 µm)
[Us] rated supply voltage 12...24 V
Supply voltage limits 9.6…32 V DC SELV
Power consumption in W 3.8 W
Electrical connection Removable connector 3 ways power supply
Mounting support 35 mm symmetrical DIN rail
Marking CE
UL
RCM
Local signalling 1 LED (green) for power supply
1 LED per channel (yellow) for data rate (ETH LINK)
1 dual colour LED (green/yellow) for link status
Ethernet cabling system TF switches
Width 45 mm
Height 110 mm
Depth 88 mm
Net weight 0.235 kg
Environment
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % non-condensing
IP degree of protection IP30
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards UL 61010-2-201
EN/IEC 61131-2
Product certifications CE
UL
RCM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 16.500 cm
Package 1 Length 24.000 cm
Package 1 Weight 378.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.530 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months