Schneider-Electric
 
METSECT5CYL1 picture- scope
METSECT5CYL1
Aluminium Cylinder Ø 8.5 mm - for current transformer TI
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Device short name cylinder
Product or component type Cylinder
Accessory / separate part category Connection accessory
Diameter 21.2 mm outer:
Complementary
Width 32 mm
ISO thread M8
Cable outer diameter 21 mm
Opening of bars 32.5 x 10.5
25.5 x 15.5
Material Aluminium
Compatibility code Cylinder
Environment
Product certifications CE
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.9 cm
Package 1 Width 10.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.0 cm
Package 2 Width 11.0 cm
Package 2 Length 11.4 cm
Package 2 Weight 583.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.996 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins