Schneider-Electric
 
METSECT5GA010 picture- scope
METSECT5GA010
PowerLogic Split Core Current Transformer - Type GA, for bar - 0100A / 5A
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 3 at 1.25 VA
[In] rated current 100 A
Complementary
Current transformer type Standard for busbar
Split core
Current transformer ratio 100/5
[Ith] conventional free air thermal current 100 A
Maximum safety factor 5
Permissible current 6000 A during 1 s
[Ue] rated operational voltage < 720 V 50 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode By screws
Mounting support DIN rail
Fastened onto a surface with screws
Width Outside: 93 mm
Inner: 23 mm
Height Outside: 106.15 mm
Inner: 33 mm
Depth 58 mm
Electrical insulation class Class E
Opening of bars 20 x 30
Environment
Standards VDE 0414
DIN 42600-2
DIN EN 61869-1
DIN EN 61869-2
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.300 cm
Package 1 Width 6.300 cm
Package 1 Length 9.900 cm
Package 1 Weight 595.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 15.900 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins