|
|
|
METSECT5HJ050
PowerLogic Split Core Current Transformer - Type HJ, for cable - 0500A / 5A
|
|
|
|
|
End of Commercialization JUN 30, 2024
|
|
|
|
|
Main
Range
|
PowerLogic
|
Product name
|
CT
|
Product or component type
|
Current transformer
|
Secondary current
|
5 A
|
Accuracy class
|
Class 1 at 5 VA
|
[In] rated current
|
500 A
|
Complementary
Current transformer type
|
Standard for cable
Split core
|
Current transformer ratio
|
500/5
|
[Ith] conventional free air thermal current
|
600 A
|
Maximum safety factor
|
5
|
Permissible current
|
30000 A during 1 s
|
[Ue] rated operational voltage
|
< 720 V 50 Hz
|
[Ui] rated insulation voltage
|
3 kV
|
Mounting mode
|
Clip-on
|
Width
|
Outside: 67 mm
|
Height
|
Outside: 96 mm
|
Diameter
|
42.4 mm inner:
|
Electrical insulation class
|
Class E
|
Cable outer diameter
|
42.4 mm
|
Connections - terminals
|
Cable 2 cable(s) 0.5…1.5 mm² 0.5 m
|
Environment
Standards
|
DIN EN 60044-1
DIN EN 61869-1
DIN EN 61869-2
VDE 0414
|
Ambient air temperature for operation
|
-5…50 °C
|
Ambient air temperature for storage
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.5 cm
|
Package 1 Width
|
7.0 cm
|
Package 1 Length
|
10.0 cm
|
Package 1 Weight
|
416.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
16
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
6.95 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|