Schneider-Electric
 
METSECT5MA015 picture- scope
METSECT5MA015
current transformer tropicalised DIN mount 150 5 cables d. 27 - bars 10x32 15x25
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 0.5 at 3 VA
Class 1 at 5 VA
[In] rated current 150 A
Complementary
Current transformer type Tropicalised for busbar and cable
Current transformer ratio 150/5
[Ith] conventional free air thermal current 9 kA
Dynamic withstand current 2.5 Ith
Maximum safety factor 5
[Ue] rated operational voltage < 720 V AC 50/60 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode Insulated locking screw
Mounting support DIN rail
Mounting plate
Busbar
Width Outside: 56 mm
Height Outside: 80 mm
Depth Frame : 43 mm
Total : 63 mm
Diameter 27 mm
Net weight 0.298 kg
[Uimp] rated impulse withstand voltage 3 kV
Electrical insulation class Class B
Cable outer diameter 27 mm
Opening of bars 32.5 x 10.5
25.5 x 15.5
Sealing Without
Environment
Standards VDE 0414
IEC 61869-2
Product certifications EAC
CE
IP degree of protection IP20
Relative humidity 0…95 %
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 7 cm
Package 1 Length 9.2 cm
Package 1 Weight 304 g
Unit Type of Package 2 S03
Number of Units in Package 2 35
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 11.053 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins