Schneider-Electric
 
METSECT5MB025 picture- scope
METSECT5MB025
current transformer tropicalised DIN mount 250 5 cables d. 26 - bars 12x40 15x32
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 0.5 at 4 VA
Class 1 at 6 VA
[In] rated current 250 A
Complementary
Current transformer type Tropicalised for busbar and cable
Current transformer ratio 250/5
[Ith] conventional free air thermal current 15 kA
Dynamic withstand current 2.5 Ith
Maximum safety factor 5
[Ue] rated operational voltage < 720 V AC 50/60 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode Insulated locking screw
By screws
Clip-on
Mounting support Mounting plate
DIN rail
Busbar
Width Outside: 60 mm
Height Outside: 85 mm
Depth Frame : 43 mm
Total : 63 mm
Diameter 26 mm
Net weight 0.305 kg
[Uimp] rated impulse withstand voltage 3 kV
Electrical insulation class Class B
Cable outer diameter 26 mm
Opening of bars 32.5 x 15.5
40.5 x 12.5
Sealing Without
Environment
Standards IEC 61869-2
VDE 0414
Product certifications CE
IP degree of protection IP20
Relative humidity 0…95 %
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 7.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 307.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 12.680 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins