Schneider-Electric
 
METSECTV25016 picture- scope
METSECTV25016
LVCT - 3-in-1 solid core CT RJ45 - 25mm entraxe - 160A : 0.333V output
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type Current transformer
Accessory / separate part categor Measurement accessory
Range compatibility EasyLogic EasyLogic PM2200 PM2210R
EasyLogic EasyLogic PM2200 PM2220R
PowerLogic PowerLogic PM5000 PM5310R
PowerLogic PowerLogic PM5000 PM5320R
Current transformer type Triple solid core
Output voltage 0.333 V
Complementary
[In] rated current 160 A
Network frequency 50 Hz
60 Hz
Measurement accuracy +/- 0.5 %
Width 76 mm
Height 80 mm
Depth Body : 60 mm
Total : 76 mm
Distance between centers 25 mm
Opening of bars 30 x 15
Net weight 500 g
Environment
Standards EN 60044-8
EN 61869-2
Product certifications CE
UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.0 cm
Package 1 Length 11.5 cm
Package 1 Weight 473.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 13.235 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins