|
|
|
METSECTV70100
LVCT - 3-in-1 solid core CT RJ45 - 70mm entraxe - 1000A : 0.333V output
|
|
|
|
|
End of Commercialization JUN 30, 2024
|
|
|
|
|
Main
Range
|
PowerLogic
|
Product or component type
|
Current transformer
|
Accessory / separate part categor
|
Measurement accessory
|
Range compatibility
|
EasyLogic EasyLogic PM2200 PM2210R
EasyLogic EasyLogic PM2200 PM2220R
PowerLogic PowerLogic PM5000 PM5310R
PowerLogic PowerLogic PM5000 PM5320R
|
Current transformer type
|
Triple solid core
|
Output voltage
|
0.333 V
|
Complementary
[In] rated current
|
1000 A
|
Network frequency
|
50 Hz
60 Hz
|
Measurement accuracy
|
+/- 0.5 %
|
Width
|
215 mm
|
Height
|
124 mm
|
Depth
|
Body : 38 mm
Total : 54 mm
|
Distance between centers
|
70 mm
|
Opening of bars
|
50 x 54
|
Net weight
|
1.2 kg
|
Environment
Standards
|
EN 60044-8
EN 61869-2
|
Product certifications
|
CE
UL
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.1 cm
|
Package 1 Width
|
14 cm
|
Package 1 Length
|
25 cm
|
Package 1 Weight
|
975 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
8.293 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|