Schneider-Electric
 
METSEPM89M2600 picture- scope
METSEPM89M2600
PowerLogic PM8000 - I/O Module - Digital - 6 Inputs + 2 relays outputs
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type I/O module
Device application Optional expansion module
Range compatibility PowerLogic PowerLogic PM8000
PowerLogic PowerLogic ION7400
PowerLogic PowerLogic ION9000
Complementary
Number of outputs 2 form C relay output
Number of inputs 6 digital
Width 22 mm
Depth 90.5 mm
Height 90.5 mm
Net weight 140 g
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
IP degree of protection IP30 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 12.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 223.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.7 kg
Unit Type of Package 3 P12
Number of Units in Package 3 750
Package 3 Height 95.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 194.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov