Schneider-Electric
 
METSEPM89RD96 picture- scope
METSEPM89RD96
PowerLogic PM8000 - 89RD Remote display 96x96mm, with 3m cable + mount acc
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type Remote display
Device application Human-machine dialogue application
Range compatibility PowerLogic PowerLogic PM8000
PowerLogic PowerLogic ION7400
Display type Colour TFT LCD
Complementary
Display resolution 320 x 240 pixels QVGA
Display size 3.5 inch
Information displayed Energy consumption
Voltage
Power
Harmonic distortion
Frequency
Current
System alarm
I/O status
Messages display capacity Graphic objects (bargraph, button, light...)
Local signalling Status: LED (green)
Alarm: LED (red)
Control type 5 x push-button
Connector type RJ45
Provided equipment Mounting hardware
Cable (with 3 m
Mounting mode Flush-mounted
Mounting support Framework remote display
Width 96 mm
Height 96 mm
Projecting depth 27 mm
Net weight 300 g
Environment
IP degree of protection IP54 conforming to IEC 60529
Relative humidity 5…95 %
Operating altitude 0...3000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Product certifications IEC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.97 cm
Package 1 Width 13.97 cm
Package 1 Length 19.05 cm
Package 1 Weight 0.52 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov