Schneider-Electric
MGN09150 picture- scope
MGN09150
Accessory gauge for fuse-switch disconnector D02 - 50A
Schneider Electric
Main
Range of product D0
Product or component type Gauge
Accessory / separate part category Installation accessory
Product compatibility D02
Complementary
Associated fuse rating 50 A
Colour White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 2.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 0.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 15
Package 2 Height 0.500 cm
Package 2 Width 2.000 cm
Package 2 Length 8.000 cm
Package 2 Weight 7.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 1500
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 885.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No