Schneider-Electric
 
MGN26381 picture- scope
MGN26381
right padlocking device, Multi9
Schneider Electric
Characteristics
Main
Range of product Multi9
Product or component type Padlocking device
Accessory / separate part category Locking accessory
Quantity per set Set of 1
Complementary
Keylock destination Toggle
Key locking position On the right
Height 87.2 mm
Width 85.2 mm
Depth 22.2 mm
Net weight 0.034 kg
Locking options description Fixed
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.4 cm
Package 1 Width 29.845 cm
Package 1 Length 45.245 cm
Package 1 Weight 453.592 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No