Schneider-Electric
 
MH30702P07A2200 picture- scope
MH30702P07A2200
servo motor MH3 070 2,2Nm,no key,multi 16 lines,no brake,IP65/IP67,6kRPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name MH3
Product or component type AC servo motors
Complementary
Maximum mechanical speed 8000 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 2.94 A
Continuous stall torque 2.48 N.m, 115...480 V, three phase
Continuous power 1380 W
Peak stall torque 7.4 N.m, 115...480 V, three phase
Nominal output power 0.31 W, 115 V
0.7 W, 230 V
1.16 W, 400 V
1.38 W, 480 V
Nominal torque 2.37 N.m for LXM52 at 2.82 mA, 115 V, 1 phase
2.23 N.m for LXM52 at 2.7 mA, 230 V, 1 phase
2.01 N.m for LXM52 at 2.49 mA, 400 V, 3 phases
1.89 N.m for LXM52 at 2.36 mA, 480 V, 3 phases
2.37 N.m for LXM62 at 2.82 mA, 115 V, 1 phase
2.23 N.m for LXM62 at 2.7 mA, 230 V, 1 phase
2.01 N.m for LXM62 at 2.49 mA, 400 V, 3 phases
1.89 N.m for LXM62 at 2.36 mA, 480 V, 3 phases
Nominal speed 1250 rpm for LXM52 at 2.82 mA, 115 V, 1 phase
3000 rpm for LXM52 at 2.7 mA, 230 V, 1 phase
5500 rpm for LXM52 at 2.49 mA, 400 V, 3 phases
7000 rpm for LXM52 at 2.36 mA, 480 V, 3 phases
1250 rpm for LXM62 at 2.82 mA, 115 V, 1 phase
3000 rpm for LXM62 at 2.7 mA, 230 V, 1 phase
5500 rpm for LXM62 at 2.49 mA, 400 V, 3 phases
7000 rpm for LXM62 at 2.36 mA, 480 V, 3 phases
Maximum current Irms 9.68 A
Shaft end Smooth shaft
Second shaft Without second shaft end
Shaft diameter 11 mm
Shaft length 23 mm
IP degree of protection IP65 standard
Encoder type Multiturn SinCos Hiperface
Speed feedback resolution 16 periods
Holding brake Without
Mounting support International standard flange
Motor flange size 70 mm
Electrical connection Rotatable right-angled connectors
Torque constant 0.84 N.m/A at 120 °C
Back emf constant 54.08 V/krpm
Number of motor poles 10
Rotor inertia 1.13 kg.cm²
Stator resistance 3.84 Ohm
Stator inductance 12.19 mH
Stator electrical time constant 3.2 ms
Maximum radial force Fr 710 N at 1000 rpm
560 N at 2000 rpm
490 N at 3000 rpm
450 N at 4000 rpm
410 N at 5000 rpm
390 N at 6000 rpm
Type of cooling Natural convection
Length 154 mm
Centring collar diameter 60 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 82 mm
Net weight 2.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 19.0 cm
Package 1 Length 39.5 cm
Package 1 Weight 2.3 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1313