Schneider-Electric
 
MH31001P01A2200 picture- scope
MH31001P01A2200
servo motor MH3 100 3,3Nm,no key,single,no brake,IP65/IP67,4kRPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name MH3
Product or component type AC servo motors
Complementary
Maximum mechanical speed 6000 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 3.15 A
Continuous stall torque 3.4 N.m, 115...480 V, three phase
Continuous power 1520 W
Peak stall torque 10.8 N.m, 115...480 V, three phase
Nominal output power 0.35 W, 115 V
0.67 W, 230 V
1.26 W, 400 V
1.52 W, 480 V
Nominal torque 3.3 N.m for LXM52 at 3.07 mA, 115 V, 1 phase
3.2 N.m for LXM52 at 2.99 mA, 230 V, 1 phase
3 N.m for LXM52 at 2.83 mA, 400 V, 3 phases
2.9 N.m for LXM52 at 2.75 mA, 480 V, 3 phases
3.3 N.m for LXM62 at 3.07 mA, 115 V, 1 phase
3.2 N.m for LXM62 at 2.99 mA, 230 V, 1 phase
3 N.m for LXM62 at 2.83 mA, 400 V, 3 phases
2.9 N.m for LXM62 at 2.75 mA, 480 V, 3 phases
Nominal speed 1000 rpm for LXM52 at 3.07 mA, 115 V, 1 phase
2000 rpm for LXM52 at 2.99 mA, 230 V, 1 phase
4000 rpm for LXM52 at 2.83 mA, 400 V, 3 phases
5000 rpm for LXM52 at 2.75 mA, 480 V, 3 phases
1000 rpm for LXM62 at 3.07 mA, 115 V, 1 phase
2000 rpm for LXM62 at 2.99 mA, 230 V, 1 phase
4000 rpm for LXM62 at 2.83 mA, 400 V, 3 phases
5000 rpm for LXM62 at 2.75 mA, 480 V, 3 phases
Maximum current Irms 10.68 A
Shaft end Smooth shaft
Second shaft Without second shaft end
Shaft diameter 19 mm
Shaft length 40 mm
IP degree of protection IP65 standard
Encoder type Single turn SinCos Hiperface
Speed feedback resolution 128 periods
Holding brake Without
Mounting support International standard flange
Motor flange size 100 mm
Electrical connection Rotatable right-angled connectors
Torque constant 1.09 N.m/A at 120 °C
Back emf constant 70.3 V/krpm
Number of motor poles 10
Rotor inertia 3.19 kg.cm²
Stator resistance 4.12 Ohm
Stator inductance 14.9 mH
Stator electrical time constant 4.5 ms
Maximum radial force Fr 900 N at 1000 rpm
720 N at 2000 rpm
630 N at 3000 rpm
570 N at 4000 rpm
530 N at 5000 rpm
Type of cooling Natural convection
Length 128.6 mm
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9 mm
Circle diameter of the mounting holes 115 mm
Net weight 3.34 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.0 cm
Package 1 Width 18.0 cm
Package 1 Length 35.6 cm
Package 1 Weight 3.54 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1433