Schneider-Electric
 
MH31003P02F2200 picture- scope
MH31003P02F2200
servo motor MH3 100 8Nm,no key,multi,brake,IP65/IP67,4kRPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name MH3
Product or component type AC servo motors
Complementary
Maximum mechanical speed 6000 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 7.69 A
Continuous stall torque 9 N.m, 115...480 V, three phase
Continuous power 3270 W
Peak stall torque 27 N.m, 115...480 V, three phase
Nominal output power 0.88 W, 115 V
2 W, 230 V
2.85 W, 400 V
3.27 W, 480 V
Nominal torque 8.45 N.m for LXM52 at 7.3 mA, 115 V, 1 phase
7.63 N.m for LXM52 at 6.7 mA, 230 V, 1 phase
6.8 N.m for LXM52 at 6.07 mA, 400 V, 3 phases
6.25 N.m for LXM52 at 5.64 mA, 480 V, 3 phases
8.45 N.m for LXM62 at 7.3 mA, 115 V, 1 phase
7.63 N.m for LXM62 at 6.7 mA, 230 V, 1 phase
6.8 N.m for LXM62 at 6.07 mA, 400 V, 3 phases
6.25 N.m for LXM62 at 5.64 mA, 480 V, 3 phases
Nominal speed 1000 rpm for LXM52 at 7.3 mA, 115 V, 1 phase
2500 rpm for LXM52 at 6.7 mA, 230 V, 1 phase
4000 rpm for LXM52 at 6.07 mA, 400 V, 3 phases
5000 rpm for LXM52 at 5.64 mA, 480 V, 3 phases
1000 rpm for LXM62 at 7.3 mA, 115 V, 1 phase
2500 rpm for LXM62 at 6.7 mA, 230 V, 1 phase
4000 rpm for LXM62 at 6.07 mA, 400 V, 3 phases
5000 rpm for LXM62 at 5.64 mA, 480 V, 3 phases
Maximum current Irms 26.71 A
Shaft end Smooth shaft
Second shaft Without second shaft end
Shaft diameter 19 mm
Shaft length 40 mm
IP degree of protection IP65 standard
Encoder type Multiturn SinCos Hiperface
Speed feedback resolution 128 periods
Holding brake With
Holding torque 9 N.m
Mounting support International standard flange
Motor flange size 100 mm
Electrical connection Rotatable right-angled connectors
Torque constant 1.17 N.m/A at 120 °C
Back emf constant 77.95 V/krpm
Number of motor poles 10
Rotor inertia 10.3 kg.cm²
Stator resistance 1.08 Ohm
Stator inductance 5.23 mH
Stator electrical time constant 6.3 ms
Maximum radial force Fr 1050 N at 1000 rpm
830 N at 2000 rpm
730 N at 3000 rpm
660 N at 4000 rpm
610 N at 5000 rpm
Brake pull-in power 18 W
Type of cooling Natural convection
Length 234.3 mm
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9 mm
Circle diameter of the mounting holes 115 mm
Net weight 8.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.0 cm
Package 1 Width 18.0 cm
Package 1 Length 35.6 cm
Package 1 Weight 7.45 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3221