Schneider-Electric
 
MH31403P17F2200 picture- scope
MH31403P17F2200
servo motor MH3 140 27,8Nm,key,multi 16 lines,brake,IP65/IP67,3kRPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name MH3
Product or component type AC servo motors
Complementary
Maximum mechanical speed 4000 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 18 A
Continuous stall torque 24 N.m, 115...480 V, three phase
Continuous power 4750 W
Peak stall torque 75 N.m, 115...480 V, three phase
Nominal output power 1.78 W, 115 V
3.55 W, 230 V
4.75 W, 400 V
4.75 W, 480 V
Nominal torque 22.17 N.m for LXM52 at 18.00 mA, 115 V, 1 phase
19.3 N.m for LXM52 at 14.90 mA, 230 V, 1 phase
13.06 N.m for LXM52 at 10.42 mA, 400 V, 3 phases
13.06 N.m for LXM52 at 10.42 mA, 480 V, 3 phases
22.17 N.m for LXM62 at 18.00 mA, 115 V, 1 phase
19.3 N.m for LXM62 at 14.90 mA, 230 V, 1 phase
13.06 N.m for LXM62 at 10.42 mA, 400 V, 3 phases
13.06 N.m for LXM62 at 10.42 mA, 480 V, 3 phases
Nominal speed 750 rpm for LXM52 at 18.00 mA, 115 V, 1 phase
1750 rpm for LXM52 at 14.90 mA, 230 V, 1 phase
3500 rpm for LXM52 at 10.42 mA, 400 V, 3 phases
3500 rpm for LXM52 at 10.42 mA, 480 V, 3 phases
750 rpm for LXM62 at 18.00 mA, 115 V, 1 phase
1750 rpm for LXM62 at 14.90 mA, 230 V, 1 phase
3500 rpm for LXM62 at 10.42 mA, 400 V, 3 phases
3500 rpm for LXM62 at 10.42 mA, 480 V, 3 phases
Maximum current Irms 62.32 A
Shaft end Parallel key
Second shaft Without second shaft end
Shaft diameter 24 mm
Shaft length 50 mm
Key width 8 mm
IP degree of protection IP65 standard
Encoder type Multiturn SinCos Hiperface
Speed feedback resolution 16 periods
Holding brake With
Holding torque 23 N.m
Mounting support International standard flange
Motor flange size 140 mm
Electrical connection Rotatable right-angled connectors
Torque constant 1.33 N.m/A at 120 °C
Back emf constant 85.9 V/krpm
Number of motor poles 10
Rotor inertia 50.27 kg.cm²
Stator resistance 0.22 Ohm
Stator inductance 3 mH
Stator electrical time constant 13.6 ms
Maximum radial force Fr 2420 N at 1000 rpm
1920 N at 2000 rpm
1670 N at 3000 rpm
Brake pull-in power 19 W
Type of cooling Natural convection
Length 267 mm
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 18.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 20.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 17.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5397