Schneider-Electric
 
MH31901P01F2200 picture- scope
MH31901P01F2200
servo motor MH3 190 36,9Nm,no key,single,brake,IP65/IP67,3kRPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name MH3
Product or component type AC servo motors
Complementary
Maximum mechanical speed 3800 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 23.2 A
Continuous stall torque 30 N.m, 115...480 V, three phase
Continuous power 6750 W
Peak stall torque 110 N.m, 115...480 V, three phase
Nominal output power 5.18 W, 400 V
5.18 W, 480 V
Nominal torque 16.5 N.m for LXM52 at 14.00 mA, 400 V, 3 phases
16.5 N.m for LXM52 at 14.00 mA, 480 V, 3 phases
16.5 N.m for LXM62 at 14.00 mA, 400 V, 3 phases
16.5 N.m for LXM62 at 14.00 mA, 480 V, 3 phases
Nominal speed 3000 rpm for LXM52 at 14.00 mA, 400 V, 3 phases
3000 rpm for LXM52 at 14.00 mA, 480 V, 3 phases
3000 rpm for LXM62 at 14.00 mA, 400 V, 3 phases
3000 rpm for LXM62 at 14.00 mA, 480 V, 3 phases
Maximum current Irms 89.6 A
Shaft end Smooth shaft
Second shaft Without second shaft end
Shaft diameter 38 mm
Shaft length 80 mm
IP degree of protection IP65 standard
Encoder type Single turn SinCos Hiperface
Speed feedback resolution 128 periods
Holding brake With
Holding torque 32 N.m
Mounting support International standard flange
Motor flange size 190 mm
Electrical connection Rotatable right-angled connectors
Torque constant 1.3 N.m/A at 120 °C
Back emf constant 87.6 V/krpm
Number of motor poles 10
Rotor inertia 71.8 kg.cm²
Stator resistance 0.24 Ohm
Stator inductance 5.08 mH
Stator electrical time constant 19.7 ms
Maximum radial force Fr 2900 N at 1000 rpm
2750 N at 2000 rpm
2650 N at 3000 rpm
2600 N at 4000 rpm
Brake pull-in power 22.5 W
Type of cooling Natural convection
Length 248 mm
Centring collar diameter 180 mm
Centring collar depth 4 mm
Number of mounting holes 4
Mounting holes diameter 14 mm
Circle diameter of the mounting holes 215 mm
Net weight 37.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.0 cm
Package 1 Width 30.0 cm
Package 1 Length 79.5 cm
Package 1 Weight 20.7 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6024