Schneider-Electric
 
MPCYK50SPSKIT picture- scope
MPCYK50SPSKIT
Disposable, dirt-resistant sheet for the 15' display (set of 5 ), Harmony GTU/P6/FP6
Schneider Electric
Characteristics
Main
Accessory / separate part type Screen protection
Accessory / separate part category Protection accessories
Accessory / separate part destination 15" Harmony GTU touch advanced display
15" Harmony P6 display
15" Harmony FP6
Complementary
Range compatibility Harmony Flex PC box
Harmony Compact iPC
Harmony iPC
Harmony Smart
Harmony XBT GT
Harmony Compact PC box
Harmony XBT GTW
Harmony Smart box
Harmony P6
Harmony FP6
Harmony GTU
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 24.0 cm
Package 1 Length 31.5 cm
Package 1 Weight 172.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 17.626 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months