Schneider-Electric
 
MTN6003- scope
MTN6003-0013
Dimming actuator, SpaceLogic KNX, Universal, flush mounted, 3 binary inputs, KNX Secure
Schneider Electric
Characteristics
Main
Range of product SpaceLogic KNX
Product or component type Dimming actuator
Operating mode KNX bus system
Bus type KNX
Complementary
Mounting support Flush
[Ue] rated operational voltage 230 V
Network frequency 50/60 Hz
Current consumption 5...18 mA for bus
Input type 3 x binary AC
Number of outputs 1
Load type Incandescent lamps: 20...230 W at 230 V AC
High voltage halogen lamp: 20...210 W at 230 V AC
LV halogen lamps: 20...210 W at 230 V AC (inductive transformer)
LV halogen lamps: 20...210 W at 230 V AC (capacitive transformer)
LED lamp: 1...200 W at 230 V AC (phase cut-off)
LED lamp: 1...32 W at 230 V AC (phase cut-on)
Maximum cable length 10 m for input
Width 48 mm
Height 50 mm
Depth 28 mm
Environment
IP degree of protection IP20
Ambient air temperature for operation -5…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 106.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.875 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months